USB 3.0-Compatible 8-Bay 3.5-Inch Hard Disk Case

USB 3.0-Compatible 8-Bay 3.5-Inch Hard Disk Case

[Features] The LGB-8BNHEU3 is a single mode functionality equipped SATA III-compatible 8-bay 3.5-inch hard disk case. It can be fitted with up to eight 3.5-inch SATA hard disks. Its high-speed USB 3.0 and eSATA PC interfaces let you connect a PC in the way that best suits your environment.

[Product Specifications]
· Up to eight 3.5-inch SATA hard disks can be installed. You can use it as a drive of up to 64 TB by installing eight 8 TB hard disks.
Single mode is supported, which makes it possible to recognize the number of installed hard disk volumes.
Equipped with two kinds of high-speed interfaces (USB 3.0 and eSATA), making it possible to connect in different ways depending on the PC to be used. In addition, since USB 3.0 is backward compatible with USB 2.0, the case can also be used in a traditional USB 2.0 environment.
It is also equipped with an AUTO PC sync function, which reduces unnecessary power consumption caused by forgetting to switch off the main unit's power.
The product is equipped with an automatic cooling fan control function and double fan. This allows the 2 fan rotation speeds to be controlled according to the internal temperature of the main body, keeping the internal temperature optimum. It also delivers superior quietness by automatically reducing the rotational speed when the temperature is low.
Compatible PCs: DOS/V PCs or Intel Mac series with USB ports
· Supported OS (when connected over USB 3.0): Windows 7, 8.1, 10, macOS X 10.8 or later *Supported OS are limited to Japanese language versions only.
Supported OS (when connected over USB 2.0): Windows 7, 8.1, 10, macOS X 10.8 or later *Supported OS are limited to Japanese language versions only.
Supported OS (when connected over eSATA): Windows 7, 8.1, 10, macOS X 10.8 or later *Supported OS are limited to Japanese language versions only. *When connecting over eSATA, connect to an eSATA port that supports "port multiplier."
Interface: USB 3.0, eSATA
· Connector type: USB 3.0 Type-B × 1, eSATA × 1
· Installation orientation: vertical
· Cooling fan: yes (× 2)
· Color of housing material: black
· Theft prevention: equipped with a Kensington lock
· Input voltage: 100 VAC (built-in power supply)
· External dimensions: 155 mm (W) × 253 mm (D) × 352 mm (H) (excluding protruding parts)
· Mass: 5.0 kg
· Included software: Logitec HD support tools (erasing, mirroring, formatting)
· Accessories: 1 × AC adapter, 1 × power cable, 1 × USB 3.0 cable, 1 × eSATA cable, 16 × screws for securing the hard disks, 8 × handles for securing the hard disks, 1 × screwdriver for screw fixing, 2 × locking keys, 1 × manual (including warranty card)
· Packaging size: 330 mm (W) × 340 mm (D) × 465 mm
· Packaging weight: 5 kg
· JAN code: 4580333566313

Part Number

Configured Part Number is shown.

LGB-8BNHEU3

Part Number
LGB-8BNHEU3
Part NumberVolume DiscountDays to Ship
36 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LGB-8BNHEU3 in the USB 3.0-Compatible 8-Bay 3.5-Inch Hard Disk Case series.

Additional Products in this Category

Tech Support