• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

AUDIO Cable (RCA × 2)

AUDIO Cable (RCA × 2)

[Features] Uses ultra-thin cables and compact connectors. A compact and easy-to-handle analog audio cable (RCA pin plug × 2).

[Product Specifications]
· A compact and easy-to-handle RCA pin plug cable for playing back audio from equipment such as CD decks via an amplifier, etc.
· Uses slim connectors (approximately 25% smaller than traditional types) and ultra-slim cables (30% thinner). *Manufacturer comparison
· Uses OFC 99.95% high-purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Uses gold-plated rust-resistant terminals to prevent signal degradation and other general deterioration over time.
· Connector Type: 2 × RCA audio pin plugs / 2 × RCA audio pin plugs
· Compatible Equipment: component stereos and amplifiers with 2 × RCA audio pin plugs, etc.
· Cable Length: 1.0 m
· Color: black
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.065 kg
· JAN Code: 4953103498952

Part Number

Configured Part Number is shown.

DH-WRN10

Part Number
DH-WRN10
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-WRN10 in the AUDIO Cable (RCA × 2) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)