AUDIO Cable (ø3.5-RCA × 2)

AUDIO Cable (ø3.5-RCA × 2)

[Features] Uses ultra-thin cables and compact connectors. An analog audio cable that can be used for connecting equipment with ø3.5 stereo mini plug terminals to equipment with RCA plugs terminals.

[Product Specifications]
· A compact and easy-to-handle analog audio cable for playing back audio from music players or PCs via mini stereos, amplifiers, etc.
· Can be used for connecting equipment with ø3.5 stereo mini plug terminals to equipment with RCA pin plug terminals.
· Uses slim connectors (approximately 25% smaller than traditional types) and ultra-slim cables (30% thinner). *Manufacturer comparison
· Uses OFC 99.95% high-purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Uses gold-plated rust-resistant terminals to prevent signal degradation and other general deterioration over time.
· Connector Type: ø3.5 stereo plug / 2 × RCA audio pin plugs
· Compatible Equipment: smartphones with ø3.5 stereo mini-plugs, equipment such as component stereos, amplifiers with 2 × RCA audio pin plugs
· Cable Length: 0.5 m
· Color: black
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.055 kg
· JAN Code: 4953103498983

Part Number

Configured Part Number is shown.

DH-MWRN05

Part Number
DH-MWRN05
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-MWRN05 in the AUDIO Cable (ø3.5-RCA × 2) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)