AUDIO Conversion Cable (RCA-ø3.5)

AUDIO Conversion Cable (RCA-ø3.5)

[Features] Uses ultra-thin cables and compact connectors. An analog audio conversion cable for converting RCA audio pin plugs into ø3.5 stereo mini-plugs.

[Product Specifications]
· A cable for converting your RCA audio pin plug cables into ø3.5 stereo mini-plugs.
· Uses slim connectors (approximately 25% smaller than traditional types) and ultra-slim cables (30% thinner). *Manufacturer comparison
· Uses OFC 99.95% high-purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Uses gold-plated rust-resistant terminals to prevent signal degradation and other general deterioration over time.
· Connector Type: 2 × ø3.5 stereo plug / RCA audio pin jacks
· Compatible Equipment: smartphones with ø3.5 stereo mini-plugs, cables with RCA audio pin plugs
· Cable Length: 0.3 m
· Color: black
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.049 kg
· JAN Code: 4953103498976

Part Number

Configured Part Number is shown.

DH-MWRFN03

Part Number
DH-MWRFN03
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-MWRFN03 in the AUDIO Conversion Cable (RCA-ø3.5) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)