AUDIO Cable (ø3.5 Stereo Mini)

AUDIO Cable (ø3.5 Stereo Mini)

[Features] Uses ultra-thin cables and compact connectors. A compact and easy-to-handle analog audio cable (ø3.5 stereo mini-plug).

[Product Specifications]
· A compact and easy-to-handle ø3.5 stereo mini-plug cable for playing back audio from music player devices via component stereos and radio cassette players equipped with line-in terminals, etc.
· Uses slim connectors (approximately 25% smaller than traditional types) and ultra-slim cables (30% thinner). *Manufacturer comparison
· Uses OFC 99.95% high-purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Connector Type: ø3.5 stereo mini-plug / ø3.5 stereo mini-plug
· Compatible Equipment: smartphones and radio cassette players equipped with ø3.5 stereo mini-plugs, etc.
· Cable Length: 2.0 m
· Color: black
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.07 kg
· JAN Code: 4953103498921

Part Number

Configured Part Number is shown.

DH-MMRN20

Part Number
DH-MMRN20
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-MMRN20 in the AUDIO Cable (ø3.5 Stereo Mini) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)