(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

AUDIO cable (3.5φ stereo mini) DH-MMCN15

AUDIO cable (3.5φ stereo mini) DH-MMCN15
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Uses ultra-thin cables and compact connectors. A compact and easy-to-handle analog audio cable (ø3.5 stereo mini-plug).

[Product Specifications]
· A compact and easy-to-handle ø3.5 stereo mini-plug cable for playing back audio from music players or PCs via mini component stereos, etc.
· Uses slim connectors (approximately 25% smaller than traditional types) and ultra-slim cables (30% thinner). *Manufacturer comparison
· Uses OFC 99.95% high-purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Uses gold-plated rust-resistant terminals to prevent signal degradation and other general deterioration over time.
· Connector Type: ø3.5 stereo mini-plug / ø3.5 stereo mini-plug
· Compatible Equipment: smartphones and mini component stereos equipped with ø3.5 stereo mini-plugs, etc.
· Cable Length: 1.5 m
· Color: black
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.065 kg
· JAN Code: 4953103498853

Part Number
DH-MMCN15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 842.98

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-MMCN15 in the AUDIO cable (3.5φ stereo mini) DH-MMCN15 series.