• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ethernet Compatible Premium HDMI Cable

Ethernet Compatible Premium HDMI Cable

[Features] Ideal for Ultra HD Blu-rays. A 4K / Ultra HD and Ethernet-compatible premium HDMI cable. Certified Premium HDMI standard cable. Transmits ultra-high quality image signals in a wide color gamut at ultra-fast transmission rates of 18 Gbps.

[Product Specifications]
· An Ethernet-compatible Premium HDMI cable with improved noise resistance and an ultra-fast transmission rate of 18 Gbps.
· Premium HDMI cable standard certified cable. Suitable for use with 4K / Ultra HD as well as 3D Full HD video/images.
· Compatible with 4K2K (60P), allowing the easy transmission of high resolution image and video.
· Supports HDR—a standard for transmitting images and video with beautifully rendered contrast levels that really jump off the screen.
· Capable of transmitting BT.2020, a standard which provides an even wider color gamut than the conventional BT.709.
· A single cable that, in addition to transmitting image and audio signals in digital formats at high rates, also supports bi-directional communications of Ethernet signals.
· Supports HEC (HDMI Ethernet channel) for achieving Ethernet communications at a speed of 100 Mbps.
· Supports ARC (audio return channel) for transmitting digital audio from display devices such as TVs to output equipment such as AV amplifiers.
· The cable is nylon-meshed to help protect it from load and strain caused by weight being applied, being pulled tight or bent, etc.
· A triple-shielded structure consisting of different layers of shielding to help prevent the impact of external high frequency and low frequency noise.
· Uses metal shell connectors that are shielded all the way down to the root with metal shells to further reduce the amount of noise.
· Features gold-plated plugs for preventing signal degradation due to rusting, etc.
Compatible Equipment - HDMI (Type A 19-Pin) Side: display devices such as LCD TVs, plasma TVs and projectors with HDMI input terminals, HDMI (Type A 19-Pin) Side: devices such as AV equipment and games consoles with HDMI output terminals
· Standards: Premium HDMI Cable certified
· Connector Type: HDMI (type A 19-pin) - HDMI (type A 19-pin)
· Cable Type: standard (nylon meshed)
· Transmission Rate: 18 Gbps
· Supported Resolutions: 4K × 2K (60p)
· Shielding Type: triple shielding
· Plug Plating Specification: gold plated
· Cable Length: 3.0 m
· Cable Thickness: 6.5 mm
· Color: black
· Packaging Size: (W) 85 mm × (D) 35 mm × 220 mm
· Packaging Weight: 0.216 kg
· JAN Code: 4953103495098

Part Number

Configured Part Number is shown.

DH-HDP14E30BK

Part Number
DH-HDP14E30BK
Part NumberVolume DiscountDays to ShipRoHS
13 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-HDP14E30BK in the Ethernet Compatible Premium HDMI Cable series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)