Ethernet Compatible Premium HDMI Cable

Ethernet Compatible Premium HDMI Cable

[Features] Ideal for Ultra HD Blu-rays. A 4K / Ultra HD and Ethernet-compatible premium HDMI cable. Certified Premium HDMI standard cable. Transmits ultra-high quality image signals in a wide color gamut at ultra-fast transmission rates of 18 Gbps.

[Product Specifications]
· An Ethernet-compatible Premium HDMI cable with improved noise resistance and an ultra-fast transmission rate of 18 Gbps.
· Premium HDMI cable standard certified cable. Suitable for use with 4K / Ultra HD as well as 3D Full HD video/images.
· Compatible with 4K2K (60P), allowing the easy transmission of high resolution image and video.
· Supports HDR—a standard for transmitting images and video with beautifully rendered contrast levels that really jump off the screen.
· Capable of transmitting BT.2020, a standard which provides an even wider color gamut than the conventional BT.709.
· A single cable that, in addition to transmitting image and audio signals in digital formats at high rates, also supports bi-directional communications of Ethernet signals.
· Supports HEC (HDMI Ethernet channel) for achieving Ethernet communications at a speed of 100 Mbps.
· Supports ARC (audio return channel) for transmitting digital audio from display devices such as TVs to output equipment such as AV amplifiers.
· The cable is nylon-meshed to help protect it from load and strain caused by weight being applied, being pulled tight or bent, etc.
· A triple-shielded structure consisting of different layers of shielding to help prevent the impact of external high frequency and low frequency noise.
· Uses metal shell connectors that are shielded all the way down to the root with metal shells to further reduce the amount of noise.
· Features gold-plated plugs for preventing signal degradation due to rusting, etc.
· Compatible Equipment - HDMI (Type A 19-Pin) Side: display devices such as LCD TVs, plasma TVs and projectors with HDMI input terminals, HDMI (Type A 19-Pin) Side: devices such as AV equipment and games consoles with HDMI output terminals
· Standards: Premium HDMI Cable certified
· Connector Type: HDMI (type A 19-pin) - HDMI (type A 19-pin)
· Cable Type: standard (nylon meshed)
· Transmission Rate: 18 Gbps
· Supported Resolutions: 4K × 2K (60p)
· Shielding Type: triple shielding
· Plug Plating Specification: gold plated
· Cable Length: 1.5 m
· Cable Thickness: 6.5 mm
· Color: black
· Packaging Size: (W) 85 mm × (D) 25 mm × 220 mm
· Packaging Weight: 0.13 kg
· JAN Code: 4953103495074

Part Number

Configured Part Number is shown.

DH-HDP14E15BK

Part Number
DH-HDP14E15BK
Part NumberVolume DiscountDays to ShipRoHS
10 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-HDP14E15BK in the Ethernet Compatible Premium HDMI Cable series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)