• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

CD Audio Recording Drive For Android BK

CD Audio Recording Drive For Android BK

[Features] A CD audio recording drive for Android that can rip music directly from CDs onto an Android device. A single smartphone can handle everything from ripping the music CDs to playing the music. It also supports Type-C, so you can use it with Android smartphones equipped with a Type-C port. When connected to a PC using the Mini-B to Type-A cable included with this product, it can also be used as a DVD hyper multi-drive.

[Product Specifications]
· Connect to your Android device to rip music directly onto the device. It lets you add music data to your smartphone without needing a PC. The ripped songs can then be played from the device's standard player. A single Android device can handle everything from ripping to playing.
Music CDs are ripped using the dedicated "Logitec CD Ripper" app. The easy-to-use app is designed to let you start recording using record mode with just a single press. Even people who are unfamiliar with PCs and smartphones can easily rip music CDs.
The song information is acquired by Gracenote MusicID, and the artist name, album name and cover art are automatically added to the recording data. The Gracenote MusicID music database is vast, supporting over 200 million songs, new and old, Japanese and Western.
When ripping, you can select from 5 audio quality settings tailored to individual needs, from lossless recording (for people who desire sound quality) to space-optimized (for people who want to save storage space.)
The songs ripped onto your smartphone or tablet can be burned onto a music CD without needing a PC. Why not try and burn your favorite songs onto a CD?
A "portable CD player function" has been added to let you play music CDs without ripping it to internal storage. This lets you use the drive as a portable CD player without worrying about the storage capacity of your smartphone.
When connected to a PC using the Mini-B to Type-A cable included with this product, it can also be used as a DVD hyper multi-drive.
Connectable equipment: Android devices *Only devices with USB host capabilities can be used for USB connections. *For compatibility details, see the connection support table. *The product cannot charge smartphones. Intel CPU-based Windows PCs and Macs with USB ports *Software for PC is not included.
Supported OS (when connected over USB 2.0) - When using Android app: Android: 4.1 and above / When used as external drive for PC: Windows 10, 8.1, 7, Mac OS X 10.5 to 10.11, Mac OS 10.12
· Interface: USB 2.0
· Connector type - Output: supports USB Micro-B and Type-C
· DVD-RAM media: supported (when used as external drive for PC)
· DVD+R media: Supported (when used as external drive for PC)
· DVD+R DL 2-layer media: supported (when used as external drive for PC)
· DVD+RW media: supported (when used as external drive for PC)
· DVD-R media: supported (when used as external drive for PC)
· DVD-R DL 2-layer media: supported (when used as external drive for PC)
· DVD-RW media: supported (when used as external drive for PC)
· CD-R/RW media: supported (when used as external drive for PC / only music CDs can be used with Android app)
· DVD-ROM media: supported (when used as external drive for PC)
· M disk (DVD) burning: supported (when used as external drive for PC)
· DVD+R burn speed: 8 times
· DVD+R DL 2-layer burn speed: 6 times
· DVD+RW burn speed: 8 times
· DVD-R burn speed: 8 times
· DVD-R DL 2-layer burn speed: 6 times
· DVD-RW burn speed: 6 times
· CD-R/RW burn speed: 24 times
· DVD+R read speed: 8 times
· DVD+R DL 2-layer read speed: 8 times
· DVD+RW read speed: 8 times
· DVD-R read speed: 8 times
· DVD-R DL 2-layer read speed: 8 times
· DVD-RW read speed: 8 times
· CD-R/RW read speed: 24 times
· DVD-ROM read speed: 8 times
· DVD-RAM storage capacity: 4.7 GB
· DVD±R/RW storage capacity: 4.7 GB
· CD-R/RW storage capacity: 700 MB
· Disk loading mechanism: tray
· Installation orientation: horizontal
· Color of housing material: black
· Input voltage: +5 VDC
· External dimensions: 138 mm (W) × 134 mm (D) × 19 mm (H) (excluding protruding parts)
· Mass: 280 g (main body only)
· Accessories: 1 × USB 2.0 portable DVD unit, 1 × Mini-B to Type-A USB cable (approx. 1 m), 1 × Type-A to Type-C conversion adapter, 1 × Type-A to Micro-B conversion adapter, 1 × USB-DC Jack cable (approx. 30 m), 1 × AC adapter, 2 × setup guide (including warranty, safety precautions and support repair guide)
· Packaging size: 170 mm (W) × 70 mm (D) × 217 mm
· Packaging weight: 0.61 kg
· JAN code: 4580333570310

Part Number

Configured Part Number is shown.

LDR-PMJ8U2RBK

Part Number
LDR-PMJ8U2RBK
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LDR-PMJ8U2RBK in the CD Audio Recording Drive For Android BK series.

Additional Products in this Category

Tech Support