USB VIDEO Cable (USB 2.0 A-B)

USB VIDEO Cable (USB 2.0 A-B)

[Features] Equipped with ferrite cores to help reduce noise and read errors. A USB video cable (USB 2.0 Standard A / USB 2.0 Standard B) for recording and playing video signals. Works by connecting your TV with an external HDD.

[Product Specifications]
· A USB video cable for recording and playing TV programs. Works by connecting your TV with an external HDD.
· Certified genuine USB 2.0 standard product (Certified Hi-Speed USB (USB 2.0)).
· USB cable with specification for connecting TVs and HDDs.
· Features ferrite cores to help reduce HDD read errors and high-frequency noise from peripheral equipment.
· Double-layered shielding is used for the wire material. · The combination of ferrite cores helps further protect against external noise.
· Uses gold-plated rust-resistant connectors to prevent signal degradation and other general deterioration over time.
The cable length is 2 m. · The ample cable length ensures that it can be used everywhere from behind your TV to the middle of a shelf rack.
· *Can also be used with USB 1.1-equipped devices.
· Connector Type: USB (A) male - USB (B) male
· Compatible Equipment: TVs and PCs equipped with USB (A type) terminals and HDDs, etc. with USB (B type) terminals
· Cable Length: 2.0 m
· Standards: USB 2.0 standard (HI-SPEED mode) certified
· Supported Transmission Rate: 480 Mbps
· Plug Plating Specification: gold plated pin connectors
· Twisted Pair Cable (Communication Cable): ✓
· Color: black
· Ferrite Cores: ✓
· Shielding Type: 2-layered shield
· Packaging Size: (W) 88 mm × (D) 52 mm × 222 mm
· Packaging Weight: 0.144 kg
· JAN Code: 4953103499034

Part Number

Configured Part Number is shown.

DH-AB2F20BK

Part Number
DH-AB2F20BK
Part NumberVolume DiscountDays to ShipRoHS
10 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-AB2F20BK in the USB VIDEO Cable (USB 2.0 A-B) series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)