USB AUDIO Cable (USB A-USB B)

USB AUDIO Cable (USB A-USB B)

[Features] A USB audio cable (USB 2.0 Standard A / USB 2.0 Standard B) for transmitting high quality digital audio from your PC to component stereos, amplifiers, etc.

[Product Specifications]
· A USB audio cable for transmitting high quality digital audio. Use by connecting to a PC which has a USB Standard A connector and then to audio equipment which is compatible with USB Standard B audio inputs.
· Transmits clear, high-quality digital audio with no signal degradation.
· Can also be used to transmit high-resolution audio.
· Uses gold-plated rust-resistant connectors to prevent signal degradation and other general deterioration over time.
· Uses OFC 99.95% high purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Has 100% braided cable coverage within the cable to protect against external noise and to improve the shielding effect.
· Designed with a luxurious feeling suited to audio products, with both braided cable and aluminum cased connectors.
· Features a cable length of 2 m.
· *The transmission bit rate may be restricted depending on the specifications of the equipment connected to.
· Connector Type: USB (A) male - USB (B) male
· Compatible Equipment: PCs with USB (A type) terminals and component stereos with USB (B type) terminals, etc.
· Cable Length: 2.0 m
· Supported Transmission Rate: 480 Mbps (max.)
· Plug Plating Specification: gold plated pin connectors
· Color: navy blue
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.111 kg
· JAN Code: 4953103498778

Part Number

Configured Part Number is shown.

DH-AB20

Part Number
DH-AB20
Part NumberVolume DiscountDays to Ship
10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-AB20 in the USB AUDIO Cable (USB A-USB B) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)