(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Design tap roo't (2 pins, 6 openings) AVT-D3-2615BK

Design tap roo't (2 pins, 6 openings) AVT-D3-2615BK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,952₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A high-quality and stylishly designed power outlet with both a glossy and a matte-like finish. "Roo't" is an attractively designed product that is also easy to use.

[Product Specifications]
· "Roo't" is a high-quality, attractively designed power outlet with a glossy finish on top and a matte finish on the sides.
· Ideal for use around TV or audio equipment or on table and desk tops.
· Designed with the power cord near the bottom for a low center of gravity, giving it a sense of stability when used on a tabletop.
· Plugs are inserted on the side of the unit to help keep the product from falling over, which also allows for better cable management.
· The dual-sided layout ensures that you can use wide AC adapters without interfering with adjacent ports, making it easy to use in meetings, etc.
· Urea resin with superior heat resistance is used for the AC ports, making them unlikely to melt even in the event of heat generation, effectively preventing electrical fires.
· All ports include dust shutters to prevent dust from getting in when not in use. The shutters keep out the dust by closing whenever you remove a plug from one of the ports.
· There is an insulating cap at the base of the AC plug, which helps prevent fires caused by the tracking phenomenon.
· Uses Japan Electrical Wiring Devices and Equipment Industries Association standard (JWDS0010) compliant double-coated power cords. Effective at preventing electric shock and fire caused by torn cables or damaged coating.
· Uses compact L-shaped plugs. Fits neatly against walls and will not interfere with or get in the way of other adjacent outlet ports.
A 2-pin plug and handy 6 socket specification.
· Main Unit Outlet Type: 2-pin
· Number of Main Unit Outlets: 6
· Plug Specification: 2-pin
· Cord Length: 1.5 m
· Rating: 125 V / 15 A / 1,500 W
· Dust Guard: ✓
· Plug with Insulation Cap: ✓
· Double Coating: ✓
· Color: black
· Materials: Main Unit: ABS resin, Plug: PVC, Outlets: urea resin
· External Dimensions 28 mm (W) × 208 mm (D) × 23 mm (H) *not including cord and plug
· Weight: 248 g (approx.)
· Compatible Regions: This product was designed for use with Japanese domestic power supplies and cannot be used outside of Japan.
· Product Safety of Electrical Appliance and Material: conforms to PSE laws
· Packaging Size: 73 mm (width) × 63 mm (depth) × 270 mm
· Packaging Weight: 0.287 kg
· JAN Code: 4953103280977

Part Number
AVT-D3-2615BK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,951.64

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AVT-D3-2615BK in the Design tap roo't (2 pins, 6 openings) AVT-D3-2615BK series.