(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic KEIGLAND EM3 Type / (Large Type) Gland Packing for Multi Connector

Plastic KEIGLAND EM3 Type / (Large Type) Gland Packing for Multi Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      572₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Material: NBR Use plugs (model EPU) for holes that do not require them. Combinations of cable diameters and numbers can be manufactured from a single unit, even for non-standard products.

 
Part Number
EM3GP24-5X6P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 571.69

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Material NBR IP protection class 67 Packing frame number 24
Number of Cable Cores 6 Applicable cable outer diameter(mm) φ 4 to 5 Applicable connector EM3BG2428
Operating Temperature Range(°C) -20 – 90

Please check the type/dimensions/specifications of the part EM3GP24-5X6P in the Plastic KEIGLAND EM3 Type / (Large Type) Gland Packing for Multi Connector series.

X
whatsapp-qr whatsapp-icon