(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Purpose GS Series Gauge Sensor

General Purpose GS Series Gauge Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      63,760₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Vibration resistant type (vibration-resistant/waterproof IP64)
· Electrical parts have been affixed with adhesive to improve vibration resistance.
· The use of bearings extends the sliding life of the spindle as compared with the conventional product.

 
Part Number
GS-6830A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 63,759.96

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Vibration-resistant type Shock-Resistant(m/s2) 1470 Vibration-Resistant(m/s2) 147
Measuring Range 30mm Resolution(μm) 1 Power Supply DC4.5~5.5V
Operating Temperature Range(°C) 0 to +40