(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Computer Selector [with USB Port] EA764AE-1

Computer Selector [with USB Port] EA764AE-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Dim.-78.4(W) x 62.4(D) x 24.5(H)mm
・Weight-305g
・Cable length-Between unit and connector: 0.9mBetween unit and remote switch: 1.8m
・Number of maximum PCs connected-2 units
・Selection method-Remote switch
・Interface-Peripheral device side:USB A (female) x 2, D-Sub15 mini (female) x 1, dia. 3.5mm stereo mini (female) x 1PC side: USB A (male) x 4, D-Sub15 mini (male) x 2, dia. 3.5mm stereo mini (male) x 2
・Supported OS-Windows 7/Vista/XP (up to SP2)/2000 (up to SP4)/Me/98SE/98/Server2003/2000Advanced Server/2000Server, Mac OS X 10.3 to 10.5
・This is the selector that can share a set of USB mouse, USB keyboard, monitor and speaker with two PCs.

 
Part Number
EA764AE-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,851.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1