(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Sakazume LED Indicator Light DA-10ML-1 (100 V AC/DC Connection) ø10 Red

Sakazume LED Indicator Light DA-10ML-1 (100 V AC/DC Connection) ø10 Red
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      905₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ High luminance LED indicator light with built-in resistor.
・ It can be directly connected to 100 V AC/DC power supply.
・ Panel cut: ø10.2
・ Luminescent color: Red
・ Lens Color: Red
・ With 200 mm long lead (UL1430 AWG24).
・ Decorative metal fitting is attached.
[Applications]
・ For power supply indicator light
・ Power ON/OFF indicator light
[Product Specifications]
・ Rated Voltage (V): AC/DC100 (90 to 132)
・ Rated current (mA): 1.0 to 2.5
・ Connection Method: Lead (L = 200 mm UL1430 AWG24)
・ Molded frame
・ Dielectric strength: 2,000 V AC 1 minute (Between charge part and earth)
・ Insulation resistance: 500 V DC 100 MΩ or more (Between charge part and earth)
・ Trusco Code: 788-7787
・ Weight: 6.7 g
[Material/Finishing]
・ Body/Flange/Lens: PC resin
・ Decorative metal fitting: brass chrome plating

Part Number
DA10ML1ACDC100VR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 904.89

1 Piece(s) Quote

Loading...

  1. 1