(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
2c 15 A, 4c 10 A polarized power relay.
[Features]
· High sensitivity: Rated power consumption is 300 mW.
· Plug-in terminal / Printed circuit board terminal.
· Latching types also available.
· Mounting boards are available which can be directly mounted to a chassis as well as a DIN rail.
· Terminal blocks are also available.
[Applications]
· Ideal for power equipment / industrial equipment.
2c Plug-in Type
4c Plug-in Type
2c Printed Board Type
2c Printed Board Type Production Drawings
4c Printed Board Type
4c Printed Board Type Production Drawings
Coil Nominal Voltage | Pick-Up Voltage (At 20⁰C) | Drop-Out Voltage (At 20⁰C) | Rated Excitation Current ±10% (at 20⁰C) | Coil Resistance ±10% (at 20⁰C) | Rated Power Consumption | Maximum Continuous Impressed Voltage |
---|---|---|---|---|---|---|
3 V DC | Nominal voltage ≤ 70% V (initial) | Nominal voltage ≥ 10% V (initial) | 100 mA | 30 Ω | 300 mW | Nominal voltage 150% V |
5 V DC | 60.2 mA | 83 Ω | ||||
6 V DC | 50 mA | 120 Ω | ||||
12 V DC | 25 mA | 480 Ω | ||||
24 V DC | 12.5 mA | 1,920 Ω | ||||
48 V DC | 6.2 mA | 7,700 Ω |
Coil Nominal Voltage | Set Voltage (at 20⁰C) | Reset Voltage (at 20⁰C) | Rated Excitation Current ±10% (at 20⁰C) | Coil Resistance ±10% (at 20⁰C) | Rated Power Consumption | Maximum Continuous Impressed Voltage | |||
---|---|---|---|---|---|---|---|---|---|
Set Coil | Reset Coil | Set Coil | Reset Coil | Set Coil | Reset Coil | ||||
3 V DC | Nominal Voltage ≤ 70% V (initial) | Nominal Voltage ≥ 70% V (initial) | 100 mA | 100 mA | 30 Ω | 30 Ω | 300 mW | 300 mW | Nominal voltage 150% V |
5 V DC | 60.2 mA | 60.2 mA | 83 Ω | 83 Ω | |||||
6 V DC | 50 mA | 50 mA | 120 Ω | 120 Ω | |||||
12 V DC | 25 mA | 25 mA | 480 Ω | 480 Ω | |||||
24 V DC | 12.5 mA | 12.5 mA | 1,920 Ω | 1,920 Ω | |||||
48 V DC | 6.2 mA | 6.2 mA | 7,680 Ω | 7,680 Ω |
Specifications | Item | Performance Overview | |
---|---|---|---|
Contacts Specification | Contact Pressure (Initial) | 2c: Approx. 40 g; 4c: Approx. 20 g | |
Contact Configuration | 2c, 4c | ||
Contact Resistance (Initial) | ≤ 30 mΩ (6 V DC 1 A using Fall-Of-Potential Method) | ||
Contact Materials | Fixed contacts: AgSnO2 type with gold flash plating Mobile contacts: AgSnO2 type | ||
Rating | Rated Switching Capacity (Resistance Load) | 250 V AC 15 A (2c) / 10 A (4c) | |
Maximum Permissible Contact Power (Resistance Load) | 2c: 3,750 VA 300 W, 4c: 2,500 VA 300 W | ||
Maximum Permissible Contact Voltage | 2c, 4c both 250 V AC 30 V DC (but if current value is 2 A or less, can use at up to 48 V DC.) | ||
Maximum Permissible Contact Current | 2c: 15 A (except, if DC load then 10 A), 4c: 10A | ||
Rated Power Consumption | 300 mW, both single stable and 2-coil latching type | ||
Minimum Applicable Load (Reference) *1 | 100 mA 5 V DC | ||
Electrical Performance | Insulation Resistance (Initial) (25⁰C, 50% relevant humidity) | 500 V DC on Megger between mutually isolated conductive parts: 1,000 MΩ or more (500 V DC on Megohmmeter) | |
Breakdown Voltage (Initial) | Between Contacts | 1,500 V AC (for 1 minute) (Detected current: 10 mA) | |
Between Coil And Terminals | 3,000 V AC (for 1 minute) (Detected current: 10 mA) | ||
Between Contacts Of Different Poles | 3,000 V AC (for 1 minute) (Detected current: 10 mA) | ||
Operation Time [Set Time] (At 20⁰C) | 30 ms or less [30 ms or less] (when rated coil voltage applied, contact bounce not included) | ||
Reset Time [Reset Time] (At 20⁰C) | 20 ms or less [30 ms or less] (when rated coil voltage applied, contact bounce not included, without diode) | ||
Increase In Core Temperature Value (At 20⁰C) | 40⁰C or less (resistance method, when rated coil voltage applied, at contact rated switching capacity) | ||
Mechanical Performance | Shock Resistance | Malfunction Shock | 392 m/s2 or more {40 G or more} (half sine pulse: 11 ms, detected time: 10 μs) |
Durability Shock | 980 m/s2 or more {100 G or more} (half sine pulse: 6 ms) | ||
Vibration Resistance | Malfunction Vibration | 10 to 55 Hz (double amplitude 3 mm) (detected time: 10 μs) | |
Durability Vibration | 10 to 55 Hz (double amplitude 3 mm) | ||
Life | Mechanical Life | 50,000,000 operations or more (180 times/minute) | |
Electrical Life (Resistance Load) | 2c: 15 A 250 V AC 100,000 operations or more (operating frequency 20 times/minute) 10 A 30 V DC 100,000 operations or more (operating frequency 20 times/minute) 4c: 10 A 250 V AC 100,000 operations or more (operating frequency 20 times/minute) 10 A 30 V DC 100,000 operations or more (operating frequency 20 times/minute) | ||
Usage Conditions | Usage, Transport, Storage Conditions *2 | Temperature: -50⁰C to +60⁰C, Humidity: 5 to 85% RH (no freezing, condensation) | |
Maximum Operation Frequency | At rated load 20 times/minute | ||
Mass (Weight) | 2c: Approx. 50 g, 4c: Approx. 65 g |
Part Number |
---|
SP2-DC5V |
SP2-DC12V |
SP2-DC24V |
SP4-DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Contact rated current (minimum value for AC and DC) (A) | Dimension width (mm) | Panasonic order number |
---|---|---|---|---|---|---|---|---|
₹ 2,344.37 | 1 Piece(s) | 5 Day(s) or more | 2c | 15 | 25.6 | AR1029 | ||
₹ 2,311.26 | 1 Piece(s) | 5 Day(s) or more | 2c | 15 | 25.6 | AR1021 | ||
₹ 3,216.95 | 1 Piece(s) | 5 Day(s) or more | 2c | 15 | 25.6 | AR1022 | ||
₹ 3,700.13 | 1 Piece(s) | 5 Day(s) or more | 4c | - | 36.8 | AR1042 |
Loading...
Application | Power | Latch function | NA | Terminal shape | Socket / plug-in |
---|---|---|---|---|---|
Representative Standard | UL / TUV / CSA | Dimension height(mm) | 22 | Product type | Single stable type |
Contact material | Gold flash on AgSnO2 (stationary contact point) / AgSnO2 (movable contact point) |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy