(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Transistor drive 2c/4c 5A slim power relay
[Features]
· Flat type: height: 10.9 mm / Slim type: width: 11.2 mm
· Twin contacts
· Plug-in terminal / Printed circuit board terminal
· Sockets and terminal blocks are available
[Applications]
· Gas hot air heating equipment and air conditioners
· Timers and temperature control equipment
· Fax machines and electronic counting devices
· Machine tools, FA equipment and NC machinery
Product image of NC4 flat type printed circuit board terminal
Product image of NC2 flat type printed circuit board terminal
Product image of NC4 slim type plug-in terminal
Product image of NC2 slim type printed circuit board terminal
Contact configuration | Rated coil voltage | Operate voltage * 1 (at 20°C) | Open voltage * 1 (at 20°C) | Rated operating current 〔±10%〕 (at 20°C) | Coil resistance 〔±10%〕 (at 20°C) | Rated power consumption | Maximum applied voltage (at 50°C) * 2 |
---|---|---|---|---|---|---|---|
2c | 3 V DC | 80% V or less of rated coil voltage (Initial) | 10% V or more of rated coil voltage (Initial) | 120 mA | 25 Ω | 360 mW | 135% V of rated coil voltage |
5 V DC | 72 mA | 69.4 Ω | |||||
6 V DC | 60 mA | 100 Ω | |||||
12 V DC | 30 mA | 400 Ω | |||||
24 V DC | 15 mA | 1,600 Ω | |||||
48 V DC | 7.5 mA | 6,400 Ω | |||||
100 V DC | 7.4 mA | 13,500 Ω | 740 mW | 110% V of rated coil voltage | |||
4c | 3 V DC | 80% V or less of rated coil voltage (Initial) | 10% V or more of rated coil voltage (Initial) | 240 mA | 12.5 Ω | 720 mW | 110% V of rated coil voltage |
5 V DC | 144 mA | 34.7 Ω | |||||
6 V DC | 120 mA | 50 Ω | |||||
12 V DC | 60 mA | 200 Ω | |||||
24 V DC | 30 mA | 800 Ω | |||||
48 V DC | 15 mA | 3,200 Ω | |||||
100 V DC | 7.4 mA | 13,500 Ω | 740 mW |
Items | Performance overview | ||
---|---|---|---|
Contact rating | Contact configuration | 2c | 4c |
Contact resistance (initial) | 50 mΩ or less (6 V DC 1 A by voltage drop method) | ||
Contact Material | AgNi type + Au clad | ||
Contact capacity (Resistant Load) | Dust cover: 5 A 250 V AC, 5 A 30 V DC Plastic sealed: 3 A 250 V AC, 5 A 30 V DC | Dust cover: 4 A 250 V AC, 5 A 30 V DC Plastic sealed: 2 A 250 V AC, 5 A 30 V DC | |
Maximum allowable power for contacts (Resistant Load) | Dust cover: 1,250VA, 150 W Plastic sealed: 750VA, 150 W | Dust cover: 1,000VA, 150 W Plastic sealed: 500VA, 150 W | |
Maximum allowable contact voltage | 250 V AC, 220 V DC | ||
Maximum allowable current for contacts | Dust cover: 5 A (AC, DC) Plastic sealed: 3 A (AC), 5 A (DC) | Dust cover: 4 A (AC), 5 A (DC) Plastic sealed: 2 A (AC), 5 A (DC) | |
Minimum applied load (Reference value) * 1 | 100μA 1 V DC | ||
Insulation Resistance (Initial) | 100 MΩ or more (At 500 V DC ohmmeter, measured portion is the same as the case of withstand voltage) | ||
Withstand Voltage (Initial) | Between open contacts | 1,000 V AC for 1 minute (Detection current: 10 mA) | |
Between contact sets | 1,000 V AC for 1 minute (Detection current: 10 mA) | ||
Between contact and coil | 2,000 V AC for 1 minute (Detection current: 10 mA) | ||
Time characteristics (Initial) | Set time | 20 ms or less at rated coil voltage (at 20°C, without bounce) | |
Reset time | 10 ms or less at rated coil voltage (at 20°C, without bounce, without diode) | ||
Impact Resistance | Shock resistance (Functional) | 98 m/s^2 or more (half-sine shock pulse: 11 ms, detection time: 10 μs) | |
Shock resistance (Destructive) | 980 m/s^2 or more (half-sine shock pulse: 6 ms) | ||
Vibration resistance | Vibration resistance (Functional) | 10 to 55 Hz (Double amplitude: 1.0 mm, Detection time: 10 μs) | |
Vibration resistance (Destructive) | 10 to 55 Hz (Double amplitude: 2.0 mm) | ||
Open-close lifespan | Mechanical lifespan | 50 million times or more (Switching frequency: 180 times/minute) | |
Usage conditions | Conditions of surroundings of use, transportation, storage | Temperature: -40 to +70°C (48 V DC or less), -40 to +55°C (100 V DC or more) Humidity: 5 to 85%RH (However, avoid icing and condensation) | Temperature: -40 to +55℃ Humidity: 5 to 85%RH (However, avoid icing and condensation) |
Mass (weight) | Approx. 16 g | Slim type: Approximately 19 g, Flat type: Approx. 18 g |
(Units: mm)
Dimensional drawing of flat type printed circuit board terminal 2c
(Units: mm)
Dimensional drawing of flat type printed circuit board terminal 4c
(Units: mm)
Dimensional drawing of flat type printed circuit board terminal 2c
(Units: mm)
Dimensional drawing of flat type printed circuit board terminal 4c
Tolerance
Under 1 mm: ±0.2
Under 1 to 3 mm: ±0.3
3 mm or more: ±0.5
Part Number |
---|
NC2D-DC12V |
NC2D-DC24V |
NC2D-JP-DC12V |
NC2D-JP-DC24V |
NC2D-P-DC5V |
NC2D-P-DC12V |
NC2D-P-DC24V |
NC2EBD-P-DC5V |
NC2EBD-P-DC24V |
NC4D-DC24V |
NC4D-JP-DC24V |
NC4EBD-DC24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Contact Configuration | Terminal shape | Contact rated current (minimum value for AC and DC) (A) | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Product type | Panasonic order number |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,051.92 | 1 Piece(s) | 5 Day(s) or more | 2c | Socket / plug-in | - | 27.8 | 11.2 | 25.4 | Slim, standard type | AW8211 | ||
₹ 2,051.92 | 1 Piece(s) | 5 Day(s) or more | 2c | Socket / plug-in | - | 27.8 | 11.2 | 25.4 | Slim, standard type | AW8212 | ||
₹ 1,338.63 | 1 Piece(s) | 5 Day(s) or more | 2c | For Circuit Boards | - | 10.9 | 27.94 | 25.4 | Flat-style standard type | AW8811 | ||
₹ 1,338.63 | 1 Piece(s) | 5 Day(s) or more | 2c | For Circuit Boards | - | 10.9 | 27.94 | 25.4 | Flat-style standard type | AW8812 | ||
₹ 1,823.84 | 1 Piece(s) | 9 Day(s) or more | 2c | For Circuit Boards | - | 27.8 | 11.2 | 25.4 | Slim, standard type | AW8419 | ||
₹ 1,505.96 | 1 Piece(s) | 5 Day(s) or more | 2c | For Circuit Boards | - | 27.8 | 11.2 | 25.4 | Slim, standard type | AW8411 | ||
₹ 2,051.92 | 1 Piece(s) | 5 Day(s) or more | 2c | For Circuit Boards | - | 27.8 | 11.2 | 25.4 | Slim, standard type | AW8412 | ||
₹ 2,210.07 | 1 Piece(s) | 9 Day(s) or more | 2c | For Circuit Boards | - | 27.8 | 11.2 | 25.4 | Slim, resin-sealed type | AW841960 | ||
₹ 1,811.92 | 1 Piece(s) | 5 Day(s) or more | 2c | For Circuit Boards | - | 27.8 | 11.2 | 25.4 | Slim, resin-sealed type | AW841260 | ||
₹ 2,318.15 | 1 Piece(s) | 5 Day(s) or more | 4c | Socket / plug-in | 4 | 27.8 | 11.2 | 38.1 | Slim, standard type | AW8242 | ||
₹ 2,105.17 | 1 Piece(s) | 5 Day(s) or more | 4c | For Circuit Boards | 4 | 10.9 | 27.94 | 38.1 | Flat-style standard type | AW8842 | ||
₹ 2,554.97 | 1 Piece(s) | 5 Day(s) or more | 4c | Socket / plug-in | 2 | 27.8 | 11.2 | 38.9 | Slim, resin-sealed type | AW824260 |
Loading...
Application | Power | Latch function | NA | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Contact shape | Twin contacts | Contact material | Au clad on AgNi |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy