(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Straight Connector for Box Connection EA947SD-6

Straight Connector for Box Connection EA947SD-6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      846₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Zinc die casting(electro-galvanized)
・Specification-SD-4 to -8: for thin steel, SE-4 to -8: for thick steel
・Straight connector for connecting a flexible tube to a box
・Nylon bushing inside the connecting screw prevents cable damage.
・For EA947SA-1 to SC-50
・ScrewDim.…CTC25
・ID…19.5
・OD…43
・Length…39

Part Number
EA947SD-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 846.05

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Connector/Coupling, Etc. Required Internal Diameter Size(mm) 19.5mm Specification 1 ·Screw size: CTC25; inner diameter: 19.5 mm; outer diameter: 43 mm; overall length: 39 mm/Material: Made of zinc die-cast (zinc electroplating treatment)/Specifications: for thin steel
Specification 2 ·A straight connector that connects the flexible tube to the box has a nylon bushing inserted inside the connection screw to prevent damage to the cable. ·For EA947SA-1/SC-30/JAN: 4548745431513