(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

[Oil-Resistant] Flexible Cable Protection Tube EA947SB-5

[Oil-Resistant] Flexible Cable Protection Tube EA947SB-5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,204₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Zinc plated steel sheet is formed into a tube with square lock structure and covered with oil-resistant vinyl coating.
・Oil-resistant
・For factory machinery
・ID (mm)…20.8
・OD (mm)…26.5
・Length…5m

Part Number
EA947SB-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,204.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -33 Operating Temperature (Maximum)(℃) 63
Required Internal Diameter Size(mm) 20.8mm Color Black Protection Function (Environmental Resistance) Oil Resistance / Weatherability
Operating Temperature Range -33 to 63°C JAN Code 4548745431421

Please check the type/dimensions/specifications of the part EA947SB-5 in the [Oil-Resistant] Flexible Cable Protection Tube EA947SB-5 series.