(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Cable Protection Tube [for Existing Piping] EA947HL-8

Cable Protection Tube [for Existing Piping] EA947HL-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,046₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Soft and lightweight, corrugated protective tube with a slit useful for protecting and binding cables.
・The tube is packed in a corrugated cardboard box with an outlet. You can pull out and cut only a necessary length so that the remaining tubedoes not spread out.
・Package dim.-400 x 400 x 215mm
・ID…18mm
・OD…23mm
・Length…10m

Part Number
EA947HL-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,045.73

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Corrugated Tube Shape Half-Split Operating Temperature (Maximum)(℃) 60
Required Internal Diameter Size(mm) 18mm Color Milky White JAN Code 4548745000481

Please check the type/dimensions/specifications of the part EA947HL-8 in the Cable Protection Tube [for Existing Piping] EA947HL-8 series.