(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
PC Portable Storage Kt

PC Portable Storage Kt

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • PC Portable Storage Kt
  • PC Portable Storage Kt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,119₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reuse as a 2.5-inch portable drive using the SSD/HDD upgrade kit. By using Transcend Elite software, it can be used as convenient external storage with a one-touch backup function.

· For reusing HDD/SSD used on PC
· Shock absorber protects objects from impacts or vibration
· Equipped with automatic back-up button.
· Transcend Elite can be used, compatible with RecoveRx

 
Part Number
TS0GSJ25CK3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,119.02

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other SATA interface SATA-III 6Gb/s Connection interface USB 3.0/ USB 2.0
Operating Voltage DC5V

Please check the type/dimensions/specifications of the part TS0GSJ25CK3 in the PC Portable Storage Kt series.

X
whatsapp-qr whatsapp-icon