(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Signal Tower - Layered Signal Light LR Series (LR7 Unit)

Signal Tower - Layered Signal Light LR Series (LR7 Unit)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,970₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brighter, more resonant, easier to use, and even stronger. Greatly evolved multilayer signal light

 
Part Number
LR7-02WJNW
LR7-02WTNW
LR7-BW
LR7-E-B
LR7-E-C
LR7-E-G
LR7-E-R
LR7-E-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Unit Mounting Method Control Method Wiring Specifications Main Body Color Luminescence Color Sound and color Representative Standard

₹ 11,061.31

1 Piece(s) 5 Day(s) or more 10Body Unit / Base UnitBody UnitDirect mountingOpen collector support (NPN/PNP)Cab tire specificationsOff-White---

₹ 5,523.44

1 Piece(s) 5 Day(s) or more 10Body Unit / Base UnitBody UnitDirect mountingOpen collector support (NPN/PNP)Screwless terminal block specificationOff-White---

₹ 5,627.31

1 Piece(s) 5 Day(s) or more 10Buzzer UnitBuzzer unit-----4 typesUL/ CUL

₹ 2,969.95

1 Piece(s) 5 Day(s) or more 10Buzzer UnitLED unit----Blue-UL/ CUL

₹ 2,969.95

1 Piece(s) 7 Day(s) or more 10Buzzer UnitLED unit----White-UL/ CUL

₹ 3,019.51

1 Piece(s) 5 Day(s) or more 10Buzzer UnitLED unit----Green-UL/ CUL

₹ 3,058.36

1 Piece(s) 5 Day(s) or more 10Buzzer UnitLED unit----Red-UL/ CUL

₹ 3,019.51

1 Piece(s) 5 Day(s) or more 10Buzzer UnitLED unit----Yellow-UL/ CUL

Loading...

  1. 1

Basic Information

Rated Voltage DC24V
X
whatsapp-qr whatsapp-icon