(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cord Clip (Adhesive / 10 Pcs.)【10 Pieces Per Package】

Cord Clip (Adhesive / 10 Pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      480₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A convenient cord clip made of steel and with adhesive tape that allows you to neatly organize cords such as home appliance cords and telephone line.

 
Part Number
EA947FA-32
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 480.00

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Mold Mounting Method Paste Fastening Method Other Material Nylon
Color Silver Size (mm) A: 25mmB: 15mmC: 25 mmD: 5 mm, E: 0.5 mm Material details Steel
Details 1 With adhesive tape Product detail type Cord Clip (Adhesive / 10 Pcs.) Quantity 10 pcs.

Please check the type/dimensions/specifications of the part EA947FA-32 in the Cord Clip (Adhesive / 10 Pcs.) series.

X
whatsapp-qr whatsapp-icon