(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Nylon
・Hole dia.-4.6mm
・Cable dia. (mm)…15.8
・Qty. / unit…10 pcs
Outer Diameter Of Cable Used(mm) | 15.8 | Mold Mounting Method | Screw Mount | Fastening Method | Mounting Hole and Joint Type |
---|---|---|---|---|---|
Mounting Hole Diameter (Open)(㎜) | 5 | Material | Nylon | Size (mm) | A: 5.0 mm, B: 15.8 mm, C: 14.4 mm, D: 15.8mmE: 32.6 mm, F: 1.40 mm |
Material details | Nylon 66 | Details 1 | 10 pcs. are included | Product detail type | Cable Clamp (Nylon 66) |
Please check the type/dimensions/specifications of the part EA947F-16A in the Cable Clamp EA947F-16A series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy