• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Viny linsulated Tube EA944AE-103

Viny linsulated Tube EA944AE-103

【Product Specifications】
・Color …Transparent
・Heat …60℃
・Insulation Tube Perfect For Marking
・The inside diameter ×Thick Size …3×0.4mm
・Length …100m

Part Number

Configured Part Number is shown.

EA944AE-103

Part Number
EA944AE-103
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944AE-103 in the Viny linsulated Tube EA944AE-103 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)