• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

(Anti-noise Measures) Cable Protection Tube (Snap Type) EA944AD-5

(Anti-noise Measures) Cable Protection Tube (Snap Type) EA944AD-5

【Product Specifications】
・Material-Sheet: Flame retardant PVC, PET, aluminum foil
・Color-Black
・It is a snap type and can be easily attached/removed.
・It is a tube using aluminum foil with high shielding effect for noise prevention.
・Material burning test approved part for railway car (material burning test, slow-burning)
・Nominal dia. (dia.)-50mm
・Overall length(mm)-5m

Part Number

Configured Part Number is shown.

EA944AD-5

Part Number
EA944AD-5
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944AD-5 in the (Anti-noise Measures) Cable Protection Tube (Snap Type) EA944AD-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)