Cable Protection Tube (Snap Type) EA944AC-14

Cable Protection Tube (Snap Type) EA944AC-14

【Product Specifications】
・Material-Sheet: Flame-retardant PVC (with polyester cloth)
・Color-Black and gray (reversible type)
・It can be easily attached/removed with a snap button.
・Partial attachment/removal is allowed. Wires can also be branched.
・Nominal dia. (dia.)-40mm
・Overall length(mm)-25m

Part Number

Configured Part Number is shown.

EA944AC-14

Part Number
EA944AC-14
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944AC-14 in the Cable Protection Tube (Snap Type) EA944AC-14 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)