• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Cable Protection Tube (Hook , Loop Tape) EA944AC-103

Cable Protection Tube (Hook , Loop Tape) EA944AC-103

【Product Specifications】
・Material-Sheet: Flame-retardant PVC (with polyester cloth)
・Color-Black and gray (reversible type)
・It can be easily attached/removed with a Magic Tape.
・Partial attachment/removal is allowed. Wires can also be branched.
・Material burning test approved part for railway car (material burning test, flame retardant)
・Nominal dia. (dia.)-30mm
・Overall length(mm)-5m

Part Number

Configured Part Number is shown.

EA944AC-103

Part Number
EA944AC-103
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944AC-103 in the Cable Protection Tube (Hook , Loop Tape) EA944AC-103 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)