• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mesh Tape for Anti Electromagnetic Interference with Adhesive Tape EA944AB-1

Mesh Tape for Anti Electromagnetic Interference with Adhesive Tape EA944AB-1

【Product Specifications】
・Material-Tin plated annealed copper wire (0.12mm)
・Length-2m
・Electromagnetic disturbance prevention tape for communication cable, wire bundle, etc.
・It is a tape product with super-thin tin plated annealed copper wire braided like a knittedbag.
・Since a double-sided tape is provided, it is easy to attach it to the pipe bundle.
・Application-Computer, peripheral devices, medical electronic devices, measuring instruments, etc.
・Bending width-25mm

Part Number

Configured Part Number is shown.

EA944AB-1

Part Number
EA944AB-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944AB-1 in the Mesh Tape for Anti Electromagnetic Interference with Adhesive Tape EA944AB-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)