Mesh Tape for Anti Electromagnetic Interference EA944AA-5

Mesh Tape for Anti Electromagnetic Interference EA944AA-5

【Product Specifications】
・Material-Tin plated annealed copper wire (0.12mm)
・Excellent corrosion resistance, bending and elongation
・It is a mesh tape with super-thin tin plated annealed copper wire braided like a knitted bag.
・About 1/2 overlap on the cable shows excellent shield effect.
・Application-Computer, peripheral devices, medical electronic devices, measuring instruments, etc.
・Width-35mm
・Length-5m

Part Number

Configured Part Number is shown.

EA944AA-5

Part Number
EA944AA-5
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944AA-5 in the Mesh Tape for Anti Electromagnetic Interference EA944AA-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)