• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Mesh Tape for Anti Electromagnetic Interference EA944AA-1

Mesh Tape for Anti Electromagnetic Interference EA944AA-1

【Product Specifications】
・Material-Tin plated annealed copper wire (0.12mm)
・Excellent corrosion resistance, bending and elongation
・It is a mesh tape with super-thin tin plated annealed copper wire braided like a knitted bag.
・About 1/2 overlap on the cable shows excellent shield effect.
・Application-Computer, peripheral devices, medical electronic devices, measuring instruments, etc.
・Width-10mm
・Length-5m

Part Number

Configured Part Number is shown.

EA944AA-1

Part Number
EA944AA-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944AA-1 in the Mesh Tape for Anti Electromagnetic Interference EA944AA-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)