• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Thermal Contraction Non-slip grip EA944-185

Thermal Contraction Non-slip grip EA944-185

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Length-1m
・For slip prevention of pipe, rod, wooden handle, etc.
・Pre-shrink-Dia.45mm
・Post-shrink-Dia.22.5mm
・Color-Red

Part Number

Configured Part Number is shown.

EA944-185

Part Number
EA944-185
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944-185 in the Thermal Contraction Non-slip grip EA944-185 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)