Thermal Contraction Non-slip grip EA944-134

Thermal Contraction Non-slip grip EA944-134

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Length-1m
・For slip prevention of pipe, rod, wooden handle, etc.
・Pre-shrink-Dia.25mm
・Post-shrink-Dia.12.5mm
・Color-Yellow

Part Number

Configured Part Number is shown.

EA944-134

Part Number
EA944-134
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944-134 in the Thermal Contraction Non-slip grip EA944-134 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)