• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Power Off-Delay Timer EA940LG-31

Power Off-Delay Timer EA940LG-31

【Product Specifications】
・Output method-Relay 2c (instant operation + time-limit recovery)
・Pin type-8 pins
・Power OFF delay timer of DIN48 x 48mm
・Applicable socket-EA940LG-108
・Voltage…100 to 120V
・Time spec.…0.05s~0.6s / 0.12s~1.2s / 0.6s~6s / 1.2s~12sType…H3CR-H8L

Part Number

Configured Part Number is shown.

EA940LG-31

Part Number
EA940LG-31
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LG-31 in the Power Off-Delay Timer EA940LG-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)