• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Multifunctional Timer EA940LG-13

Multifunctional Timer EA940LG-13

【Product Specifications】
・5 operations
・Pin type-8 pins
・Multifunctional timer of DIN48 x 48mm
・Setting time-0.05s to 300h
・Applicable socket-EA940LG-108
・Voltage…100-240V
・Type…Time-limit + Instant
・Type…H3CR-A8E

Part Number

Configured Part Number is shown.

EA940LG-13

Part Number
EA940LG-13
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LG-13 in the Multifunctional Timer EA940LG-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)