• We're pleased to inform that 15th July, 2019 onwards dispatch lead time for MISUMI India non-stock parts(from Japan) is resumed back to normal i.e. 5 days from order placement date.

Multifunctional Timer EA940LG-1

Multifunctional Timer EA940LG-1

【Product Specifications】
・8 operations
・Pin type-11 pins
・Multifunctional timer of DIN48 x 48mm
・Output method-Relay 2c (time-limit)
・Setting time-0.05s to 300h
・Applicable socket-EA940LG-111
・Voltage…100-240V
・Type…H3CR-A

Part Number

Configured Part Number is shown.

EA940LG-1

Part Number
EA940LG-1
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LG-1 in the Multifunctional Timer EA940LG-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)