Solid State Timer EA940LD-30

Solid State Timer EA940LD-30

【Product Specifications】
・Ultracompact timer for sequential control
・Time-limit contact 4c
・Can be used with socket for relay (EA940MR-14 P. 1074).
・Dim.-63 x 21.5 x 28(H)mm
・Type-H3Y-4
・Oparation mode-ON delay
・Voltage…100-120V
・Setup time…1sec. to 30 sec.

Part Number

Configured Part Number is shown.

EA940LD-30

Part Number
EA940LD-30
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LD-30 in the Solid State Timer EA940LD-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)