• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Solid State Timer EA940LB-30

Solid State Timer EA940LB-30

【Product Specifications】
・Ultracompact timer for sequential control
・Time-limit contact 2c
・Can be used with the socket for relay (EA940MR-12 P.1074).
・Dim.-63 x 21.5 x 28(H)mm
・Type-H3Y-2
・Operation mode-ON delay
・Voltage…200-230V
・Setup time range…1sec. to30 sec.

Part Number

Configured Part Number is shown.

EA940LB-30

Part Number
EA940LB-30
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940LB-30 in the Solid State Timer EA940LB-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)