(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We may not be able to supply the products manufactured in China temporarily since the Chinese government has restricted the supplier's operation due to CORONA VIRUS outbreak. We apologize for any inconvenience caused.

Limit Switch EA940DK-2

Limit Switch EA940DK-2

【Product Specifications】
・Rating-10A 125VAC
・Circuit-Push ON
・Mounting dim.-22.2 x 10.3mm
・Weight: -1: 4g; -2: 3g
・Specification…Without lever

Part Number

Configured Part Number is shown.

EA940DK-2

Part Number
EA940DK-2
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DK-2 in the Limit Switch EA940DK-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)