(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

DIN Rail Cutter [for EA940DG-61, -71] EA940DG-110

DIN Rail Cutter [for EA940DG-61, -71] EA940DG-110
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      71,574₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・For EA940DG-61, -71
・Size-510×85×320mm
・Weight-About 4.1kg
・Not necessary deburring of the cut surface, operation efficiency is up.

Part Number
EA940DG-110
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 71,574.24

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DG-110 in the DIN Rail Cutter [for EA940DG-61, -71] EA940DG-110 series.