Push Button Switch EA940DF-81

Push Button Switch EA940DF-81

【Product Specifications】
・ON-OFF switch
・Structure unaffected by vertical to 60° rainfall(general rainproof type)
・IP64
・Dim.--81, -82: 66 x 151 x 66mm-83: 83 x 174 x 74mm
・Number ofpoles…2P (single phase)
・Rated conductingcurrent…15A

Part Number

Configured Part Number is shown.

EA940DF-81

Part Number
EA940DF-81
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DF-81 in the Push Button Switch EA940DF-81 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)