• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Push Button Contact (for Hoist) EA940DF-101

Push Button Contact (for Hoist) EA940DF-101

【Product Specifications】
・Rated insulation voltage-500VAC
・Rated conducting current-5A
・Operating voltage/current-220VAC/2A, 440VAC/1A
・Pendant (suspension) type push button contact for hoist and crane operation
・Protection structure-Rainproof type (IP65)
・Case is made of shock-resistant ABS with light weight and has no risk of electrical shock.
・With mechanical interlock
・No. of buttons…2 pcs (1 set)
・Included name plate…Up, Down

Part Number

Configured Part Number is shown.

EA940DF-101

Part Number
EA940DF-101
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DF-101 in the Push Button Contact (for Hoist) EA940DF-101 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)