• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Small push button switch EA940DA-153

Small push button switch EA940DA-153

【Product Specifications】
・Hole cut in panel-6.5mm
・Rated capacity-6A 125VAC
・Panel thickness-3.1mm
・< >of switch characteristics shows momentary operation.
・The button is sold separately.(EA940DA-150A to -150M)
・Dim.--151, -152: 7.9 x 13 x 40(H)mm-153, -154: 12.7 x 13 x 40(H)mm
・Number of poles…Double-pole, double-throw
・Switch…ON-〈ON〉

Part Number

Configured Part Number is shown.

EA940DA-153

Part Number
EA940DA-153
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-153 in the Small push button switch EA940DA-153 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)