Push Button Switch EA940DA-141

Push Button Switch EA940DA-141

【Product Specifications】
・Hole cut in panel-17.3mm
・Rated capacity-3A 125VAC
・Switch characteristics. -ON-< ON >,<>show momentary operations.
・Dim.-Dia. 20 x 26.8mm
・Snap-in type
・Panel thickness-1 to 3.2mm
・Number of poles…Double-pole, double-throw
・Buttoncolor…Green

Part Number

Configured Part Number is shown.

EA940DA-141

Part Number
EA940DA-141
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940DA-141 in the Push Button Switch EA940DA-141 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)