• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Push Button Switch EA940D-93

Push Button Switch EA940D-93

【Product Specifications】
・Common for dia. 22 and dia. 25 holes cut in panel
・Dim.-30 x 98.5 x 44mm
・Rating-10A
・Dia. 22mm switch
・Momentary type
・Material-Body: polycarbonate
・Color…Green
・Type…1a

Part Number

Configured Part Number is shown.

EA940D-93

Part Number
EA940D-93
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-93 in the Push Button Switch EA940D-93 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)