Emergency Stop Push Button Switch EA940D-44

Emergency Stop Push Button Switch EA940D-44

【Product Specifications】
・For dia. 16mm hole cut in panel
・Rating-5A
・Material-Body: polycarbonate
・1b-contact
・Push lock return type
・Button dia.-Dia. 32mm
・Oilproof type
・Solder/tab terminal shape
・Dim.-Dia. 32 x 39.5mm

Part Number

Configured Part Number is shown.

EA940D-44

Part Number
EA940D-44
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-44 in the Emergency Stop Push Button Switch EA940D-44 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)