• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Large Push-Pull Switch EA940D-43

Large Push-Pull Switch EA940D-43

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Button dia.-40mm
・1a1b-contact
・The switch is kept at each of push or pull position on its own.
・Color…Red
・Type…ATN2111

Part Number

Configured Part Number is shown.

EA940D-43

Part Number
EA940D-43
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-43 in the Large Push-Pull Switch EA940D-43 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)