• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Convex Full Guard Push Button Switch EA940D-26

Convex Full Guard Push Button Switch EA940D-26

【Product Specifications】
・IDEC
・For dia. 30mm hole cut in panel
・Button dia.-40mm
・Momentary type
・With large full guard
・Color…Black
・Contact…1a1b
・Type…ABN3G11

Part Number

Configured Part Number is shown.

EA940D-26

Part Number
EA940D-26
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-26 in the Convex Full Guard Push Button Switch EA940D-26 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)