• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

LED Illuminated Square Type Push Button Switch EA940D-227

LED Illuminated Square Type Push Button Switch EA940D-227

【Product Specifications】
・Momentary type
・Hole cut in panel for dia. 16mm
・Dim.-21(W) x 52.5(D) x 18(H)mm
・Rating-5A
・Contact specification-1a1b
・LED bulb-24VDC
・Material-Body: polycarbonate
・Color…Green

Part Number

Configured Part Number is shown.

EA940D-227

Part Number
EA940D-227
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-227 in the LED Illuminated Square Type Push Button Switch EA940D-227 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)